Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Eaton's CAD
42592
42604
42734
Power contactor, AC switching [EC000066] Basic version and enhancement
Eaton's CAD
42592
42604
42734
Power contactor, AC switching [EC000066] Basic version and enhancement
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
106144
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
PLID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Netto weight
NETTO_WEIGHT [kg]
ECLASS-13.0
ECLASS_13_0
ETIM-9.0
ETIM_9_0
Rated control supply voltage AC 50 Hz [EF003978]
EF003978 [V]
Rated control supply voltage AC 60 Hz [EF003979]
EF003979 [V]
Rated control supply voltage DC [EF003980]
EF003980 [V]
1
2
106144
LSC01-20-L18(400V50HZ,440V60HZ)
Starter for lamp load HQL, 18A
Pre-mounted starter for lamp test on busbar adapter with mounting time advantages
4015081059140
0.99000
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
400 - 400
440 - 440
0 - 0
106143
LSC01-20-L18(230V50HZ,240V60HZ)
Starter for lamp load HQL, 18A
Pre-mounted starter for lamp test on busbar adapter with mounting time advantages
4015081059133
0.99000
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
230 - 230
240 - 240
0 - 0
Visa komprimerad display (2 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Eaton's CAD
- Power contactor, AC switching [EC000066] Basic version and enhancement
Order number
106144
Sista förändringen
11.12.2025 11:15:06
Enhet
Nyckelord
AC switching
Basic version
CAD
Industrial control
Power contactor
automation
combinations
contactors
drives
enhancement
motor starters
sensors
starters
Klassificeringar
CNS
CNSERPBASE Object Properties